Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/communications?utm_source=mXwO8GVIzSA&utm_medium=VideoTeamDescription
(VID-CM-0064)
Need more than a basic unmanaged switch, but don't want the complexity of a master-level IT setup? The Stride Pro Series "Unmanaged Plus" switches from AutomationDirect.com provide the perfect middle ground—industrial-grade reliability with smart, user-selectable features.
In this video, we explore how you can use simple DIP switches to enable advanced network optimizations without ever opening a software console.
What sets the Stride Pro apart:
Intelligent Features: Quality of Service (QoS) for mission-critical traffic, IGMP snooping for video/multicast, and Broadcast Storm protection.
Industrial Toughness: IP30 metal enclosures, redundant power inputs, and wide operating temperatures (-40 to 75°C).
Fiber & PoE+ Options: Gigabit models with SFP slots for long-distance runs and PoE+ variants for powering cameras and sensors (up to 30W per port).
Easy Diagnostics: Use Port Mirroring and Port Alarms to troubleshoot and monitor unauthorized access physically.
Simplify your network without sacrificing performance.
Stride Pro Product Page: https://www.AutomationDirect.com/communications?utm_source=mXwO8GVIzSA&utm_medium=VideoTeamDescription
Subscribe: https://www.youtube.com/automationdirect?sub_confirmation=1
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=mXwO8GVIzSA&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
#StridePro #IndustrialEthernet #UnmanagedPlus #AutomationDirect #PoESwitch #GigabitSwitch #FactoryAutomation #IIoT #EthernetSwitch #industrialnetworking
So your networking application needs a little more than a simple unmanaged Ethernet switch, but the full-blown managed switch requiring a master-level IT professional just to set up would be overkill? The Stride Pro Series from AutomationDirect delivers robust, industrial-grade Ethernet switching designed for demanding environments—offering the perfect balance between simplicity and performance. Engineered for reliability in harsh conditions, these switches feature durable IP30-rated metal enclosures, redundant 12 to 55 VDC power inputs with reverse polarity protection, and wide operating temperatures from –40 to 75 °C on extended-range models. This ensures uninterrupted operation in factories, automation systems, and other challenging settings. What sets the Stride Pro Series apart is its Unmanaged Plus design: true plug-and-play convenience combined with intelligent, user-selectable features. On Gigabit and PoE+ models, a simple set of DIP switches enables advanced capabilities without complex software or IT expertise: Quality of Service (QoS) prioritizes mission-critical traffic, such as real-time control signals or video feeds. Broadcast Storm Protection safeguards the network against disruptive floods that could overwhelm the entire network. IGMP Snooping optimizes multicast traffic for smoother performance with video, streaming, or sensor data. Port-based VLANs provide basic network segmentation for improved security and organization. Port Mirroring supports easy diagnostics and troubleshooting. Port Alarm notifies you immediately of link failures or unauthorized physical access to the network. Fast Ethernet models include always-on Broadcast Storm Protection and Port Prioritization for out-of-the-box optimization. The series offers flexible configurations to match your application: Fast Ethernet models with 5 or 8 RJ45 ports. Gigabit models featuring 4 to 10 RJ45 ports plus 1 or 2 SFP slots for fiber connectivity over extended distances. PoE+ variants delivering up to 30 watts per port and total budgets up to 240 watts—ideal for powering IP cameras, wireless access points, sensors, and other field devices directly over Ethernet cabling. All models support auto-negotiation, auto-crossover, jumbo frames up to 9.6 kB, and energy-efficient Ethernet, while carrying key certifications including FCC, UL, and CE, and the fast Ethernet models carry Class I Division 2 hazardous location approvals. With the Stride Pro Series, you get industrial toughness, dependable connectivity, and just the right level of intelligent features—without the complexity of fully managed switches. It’s the smart, straightforward choice for modern automation networks. Check out the Stride Pro Unmanaged Plus switches along with the entire Stride line and tens of thousands of other products and components for all your automation needs at AutomationDirect.com Click here to see more videos on communications and networking. Click here to explore communications products available on our webstore. Click here to subscribe to our YouTube channel and keep up to date on all new products and videos from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings