• Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
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
RECOM RACPRO1 Power Supplies from AutomationDirect


Related Products

RACPRO1-4SP/24V/10A
RACPRO1-4SP/24V/10A Thumbnail
RACPRO1-4SP/24V/5A
RACPRO1-4SP/24V/5A Thumbnail
RACPRO1-T240/24
RACPRO1-T240/24 Thumbnail
RACPRO1-T480/24
RACPRO1-T480/24 Thumbnail
RACPRO1-T480/48
RACPRO1-T480/48 Thumbnail
RACPRO1-T960/24
RACPRO1-T960/24 Thumbnail
RACPRO1-T960/48
RACPRO1-T960/48 Thumbnail


Visit www.AutomationDirect.com for products and prices. (VID-PW-0015)


Hide Transcript
View Transcript

In demanding industrial environments, reliable power is a must. That’s why AutomationDirect now offers the RECOM RACPRO1 series of 3-phase power supplies and electronic circuit protectors. The RACPRO1 power supplies deliver up to 24 or 48 VDC with features like adjustable power output, selectable power boost, parallel sharing, charging modes, and a clear LED load display. For protection, the RACPRO1 electronic circuit protectors provide four independent channels with adjustable overcurrent limits, real-time current monitoring, startup delay, and easy daisy-chaining for expansion. These devices feature either spring-clamp or push-in connectors for quick, tool-less wiring—saving time and installation costs. Power and protect your applications with the RECOM RACPRO1 series. Available now at AutomationDirect.com.



No data returned!
An error has occurred! Please contact support
Videos Home > RECOM RACPRO1 Power Supplies from AutomationDirect