Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-LE-0023)
Does your application require level sensing of grain or similar materials stored in silos, hoppers, and bins? These Endress+Hauser Soliphant vibration rod level switches detect fine, or coarse-grained, non-fluidized bulk solids in bulk storage. They can even detect solids underwater, such as sediment buildup in a tank. These robust switches are insensitive to buildup, providing maintenance-free operation and easy setup with no calibration required. The FTM20 series features rugged plastic or aluminum housings, 316L stainless steel sensing elements, and comes with solid state or relay outputs. Select models offer hazardous location ratings. These cost-effective sensors have a wide range of applications and can be installed in any orientation to indicate full, demand, or empty status. To learn more about these level switches and more, visit AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings