Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PS-0046)
Need a smarter, wireless way to control your input and output devices? AutomationDirect has you covered with the Define Instruments Twin Link series, a powerful point-to-point wireless I/O solution built for challenging environments. Say goodbye to complex and expensive wiring! Twin Link wireless I/O devices deliver reliable, bidirectional communication in places where traditional wiring is difficult or just not possible. Each pre-paired sender and receiver creates a dedicated radio link to transmit analog and digital signals with minimal setup. Enjoy impressive range up to 0.9 miles line-of-sight or 500 feet through walls, with the option to add up to 15 repeaters to extend or strengthen the signal path. The Twin Link system accepts a wide range of inputs: thermocouple, RTD, mA, and frequency, and delivers two isolated 4-20 mA outputs for easy integration with your control or monitoring system. You also get discrete I/O for advanced control, alarms, or transparent signal pass-through. Setup is simple with the free Define ToolBox software offering configuration, signal simulation, export options, and even auto-generated PDF documentation. For a cost-effective, wireless I/O solution, check out the Define Instruments at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings