Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/RFID-Devices?utm_source=3oBphmCEWA0&utm_medium=VideoTeamDescription
(VID-EID-0003)
Check out the Barcode/ RFID / Vision category with the AutomationDirect brand RFID Standalone R/W unit. This unit is designed for easy integration into an existing EtherNet/IP network. It is a complete unit with an RFID R/W device, antenna, and EtherNet/IP interface built in.
Online Support Page: https://community.automationdirect.com/s/?utm_source=3oBphmCEWA0&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect continues to grow the identification product lines with the addition of more Bardcode, RFID and Vision products. These AutomationDirect brand all-in-one RFID standalone read-write units read and write to or from RFID tags allowing data to be stored, modified, or replaced quickly while reducing human error. These RFID units come complete with an RFID R/W device, antenna, and EtherNet/IP interface built in and are designed for easy integration into an existing EtherNet/IP network. This standalone unit is optimized for high speeds and large data transfer, has a maximum read/write distance of 220mm depending on the type of tags used, operates on RFID high frequency and features an IP67 protection rating. They operate on 24 volts DC and can be mounted with the optional mounting bracket. This AutomationDirect RFID standalone R/W unit comes with a five-year warranty and offers these agency approvals. Learn more about our identification products by visiting: automationdirect.com/RFID-Devices Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings