Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-EN-0033)
AutomationDirect is committed to bringing you top-quality thermal management products, like these new air conditioners and heat exchangers from Pfannenberg! The Pfannenberg DTT 6000 Series top-mounted air conditioners are 100% condensate-safe, provide up to 14,000 BTU/H, and are ideal for space-saving installations on the top of a NEMA 12 control enclosure. Pfannenberg’s DTS 3000 Series air conditioners are made in the USA, offer cooling capacities up to 25,000 BTU/H, and are compatible with NEMA/UL Types 3R, 4, 4X, and 12 enclosures. They come in several frame sizes, operate filter-free, and feature compressor and fan motors equipped with integral temperature switches. Pfannenberg air-to-water heat exchangers offer high cooling capacity, are extremely energy-efficient, and require minimal maintenance once installed. Just be sure to have a tempered water source for optimal cooling performance. If you need filters, Pfannenberg’s quick filter rolls are a low-cost, single-use option that attach externally, serving as the first line of defense for critical equipment, eliminating the need for tools or maintenance downtime when a filter change is required. For more information on this new line from Pfannenberg, visit us today at AutomationDirect.com!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings