• Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
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
WEG SSW900 Soft Starters from AutomationDirect


Related Products

SSW900E0604T5E3B
SSW900E0604T5E3B Thumbnail
SSW900A0010T5E2B
SSW900A0010T5E2B Thumbnail
SSW900A0017T5E2B
SSW900A0017T5E2B Thumbnail
SSW900A0024T5E2B
SSW900A0024T5E2B Thumbnail
SSW900A0030T5E2B
SSW900A0030T5E2B Thumbnail
SSW900B0045T5E2B
SSW900B0045T5E2B Thumbnail
SSW900B0061T5E2B
SSW900B0061T5E2B Thumbnail
SSW900B0085T5E2B
SSW900B0085T5E2B Thumbnail
SSW900B0105T5E2B
SSW900B0105T5E2B Thumbnail
SSW900C0130T5E2B
SSW900C0130T5E2B Thumbnail
SSW900C0171T5E2B
SSW900C0171T5E2B Thumbnail
SSW900C0200T5E2B
SSW900C0200T5E2B Thumbnail
SSW900D0255T5E3B
SSW900D0255T5E3B Thumbnail
SSW900D0312T5E3B
SSW900D0312T5E3B Thumbnail
SSW900D0365T5E3B
SSW900D0365T5E3B Thumbnail
SSW900D0412T5E3B
SSW900D0412T5E3B Thumbnail
SSW900E0480T5E3B
SSW900E0480T5E3B Thumbnail
SSW900E0670T5E3B
SSW900E0670T5E3B Thumbnail
SSW900F0820T5E3B
SSW900F0820T5E3B Thumbnail
SSW900F0950T5E3B
SSW900F0950T5E3B Thumbnail


To learn more: https://www.automationdirect.com/soft-starters?utm_source=9DE8R1NOga8&utm_medium=VideoTeamDescription

(VID-SS-0007)

Combining convenience and innovation, the WEG SSW900 is the right choice for complete motor protection and start/stop control.

Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=9DE8R1NOga8&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

AutomationDirect sells a variety of simple to highly advanced soft starters from multiple brands. Soft starters are devices dedicated to the smooth acceleration and deceleration of AC induction motors by controlling the voltage applied to them, easing stresses on motors and mechanical equipment. Combining convenience and innovation, the WEG SSW900 is the right choice for complete motor protection and start/stop control. This line of soft starters allows easy and simple access to the configuration settings and application data. The SSW900 line provides an unprecedented experience of interactivity with the user, allowing adjustments and configurations with online parameter help right on the HMI. The high-performance, removable graphic HMI features an easy and intuitive setup, a status interface with descriptions and units, customizable main screens with bar graphs or time graphs, a well-structured menu interface, and a setup assistant. In addition, event logs with date and time with battery-backed real-time clock. The starters can be programmed and monitored using the same free WPS software used for WEG VFDs and other motor controls, and there’s even Bluetooth for wireless monitoring and parameter change via the WEG WPS app. Available in universal input power for 220 to 575 VAC power systems from 10A to 950A with 100% duty cycle, it allows continuous operation without cooldown between starts. Advanced protection features include programmable protections for overvoltage, undervoltage, voltage phase imbalance, phase sequence, and limitation of voltage drop during start. Start/stop control methods such as voltage ramp+current limit, current ramp, torque control, and pump control. These units have a built-in bypass, which contributes to extending the life of the soft starter, optimizing space, and reducing heat dissipation inside electrical panels. For greater control, there are 5 digital inputs, 3 relay outputs, 1 analog output, and 1 PTC thermistor input with detachable terminals for easy wiring and two option slots for serial or ethernet communications or PT100 inputs. Click here for our soft starter selector tool to get the right unit for your application. Click here to subscribe to be notified of new products and solutions.



No data returned!
An error has occurred! Please contact support
Videos Home > WEG SSW900 Soft Starters from AutomationDirect
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
Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info