Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-VIS-0012)
AutomationDirect has added CCEA VEGA series recessed industrial LED light bars to expand our offering of industrial LED fixtures. Specifically designed for medium and large CNC equipment, these compact fixtures feature a rugged, ultra-slim anodized aluminum housing that is highly resistant to dust and liquids and allows for mounting outside the machine’s working area. These 24 VDC-rated LED lights provide intense, uniform lighting, with up to 3,300 lumen output and a 120° beam angle. CCEA VEGA series LED light bars are offered in 3 sizes, are UL recognized and CE marked! Visit us online at AutomationDirect.com to learn more!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings