Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/safety-controller?utm_source=Cnl1vPJ0zMU&utm_medium=VideoTeamDescription
(VID-SA-0062)
Are you looking for a programmable safety controller but not sure which one to choose? When it comes to protecting people and equipment, choosing the right safety controller matters. Today, we’re looking at ReeR MOSAIC safety controllers from AutomationDirect! Watch this video to learn about these great safety controllers and purchase your own from the link above!
Online Support Page: https://community.automationdirect.com/s/?utm_source=Cnl1vPJ0zMU&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Are you looking for a programmable safety controller, but not quite sure which one to choose? When it comes to protecting people and equipment, choosing the right safety controller really matters. Today, we’re excited to dive in and look at the ReeR MOSAIC safety controllers from AutomationDirect and compare three popular options: the M1, the M1S, and the MZERO, so you can decide which one is the perfect fit for your application. Let’s start with the MOSAIC M1. The M1 is a modular master safety controller designed for maximum flexibility and scalability. The base unit comes with eight safety inputs, two safety output pairs, and two status outputs, and it supports up to 14 expansion modules, with a maximum of four of any one module type. With those expansion modules, you can add extra safety I/O, specialty modules, and even fieldbus communications like EtherNet/IP and Modbus TCP. This makes the M1 an outstanding choice for machines or systems that might grow or change over time. Next up is the MOSAIC M1S, an enhanced, more powerful version of the M1. The M1S packs more built-in capabilities right away: eight safety inputs, four individual OSSD outputs, four test outputs, and four configurable I/O points. Just like the M1, it supports up to 14 expansion modules with the same limit of four per type. But here’s the big win: the M1S also supports additional options, including analog input functionality. That makes it ideal for more complex safety applications that need extra flexibility right out of the box. Now, the MOSAIC MZERO, a true standalone, all-in-one safety controller. It features 16 safety inputs, four pairs of OSSD safety outputs, four PNP status outputs, and four dedicated test outputs. Unlike the M1 and M1S, the MZERO does not support expansion modules, making it a simple, compact, and reliable solution for fixed safety requirements. All three controllers are configured using similar, user-friendly software. The M1 and M1S use MOSAIC Safety Designer, while the MZERO uses MOSAIC Zero Designer. Best part, both can be downloaded and installed before your controller even arrives, helping you speed up commissioning and get up and running faster. So, which one should you choose? If your system needs room to grow or requires advanced customization and features, the M1 or M1S is definitely the way to go. But for smaller, straightforward machines where space and simplicity are key, the MZERO is an excellent, no-fuss choice. For more details on any of these safety controllers, or to purchase one today, visit us at AutomationDirect dot com — the number one value in automation. Click here to learn more about our safety controllers. Click here for more videos.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings