Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PR-0007)
In process control, accurate and reliable pressure measurement is essential for ensuring product quality and protecting critical equipment. AutomationDirect is proud to offer the rugged Ashcroft pressure switch, designed for demanding industrial, process, and outdoor environments. With adjustable setpoints, pressure ranges up to 3000 psi, flexible wall or conduit mounting, and durable epoxy-coated aluminum housings rated NEMA 4X/IP66, these switches deliver exceptional reliability. High-capacity dry contact relays capable of switching up to 15 amps eliminate the need for interposing relays or control-system intervention. We also offer the MP Sensor P.Touch pressure transmitters, engineered for modern industrial automation. Featuring a bright TFT touchscreen for intuitive setup, they cover ranges from vacuum to 2000 psi with ±0.5% accuracy and response times under 3 ms. Output options include analog (voltage/current), NPN/PNP switching, and IO-Link for seamless fieldbus integration, advanced diagnostics, and real-time configuration. Additionally, their stainless-steel housings ensure durability in harsh environments. Whether you need a robust, high-capacity pressure switch or field-programmable transmitters with advanced output options, AutomationDirect has the solution. Just another reason that AutomationDirect is the #1 value in automation. You can find them on our webstore at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings