Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-RL-0019)
Relays don’t usually get the spotlight, but from isolating signals to controlling loads and managing timing, they’re at the core of almost every control panel. If you’re short on space or need more precise control, Klemsan relays from AutomationDirect get the job done. The KPR Slim Interface Relay is just 6.2 millimeters wide, making it a great fit for tight panels where every millimeter counts. It features a 6-amp SPDT contact, built-in coil surge suppression, support for a wide range of coil voltages, and boasts a durable, self-extinguishing housing. And when precise timing really matters, the TDS Timer Relays deliver. This series includes single-function timers, multi-function models with up to 10 adjustable modes, and even special-function timers for things like motor control and sequential switching. These relays include LED indicators, wide voltage compatibility, and come with a 5-year warranty. Whether you’re saving space, simplifying timing control, or just upgrading your panel design, Klemsan relays give you practical options at a great value, without unnecessary complexity. Find all your project needs at AutomationDirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings