Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/bulk-wire--cable?utm_source=KvEsXjg9LMw&utm_medium=VideoTeamDescription
(VID-WD-0028)
The new igus Chainflex CF211 and CF11 series control and signal cables are specifically designed, tested, and manufactured to reliably serve continuous flexing, high mechanical load application requirements. These cables are available in sizes ranging from 26 AWG to 20 AWG, with up to four twisted pairs with overall shield, and provide a guaranteed service life between 5 million and 10 million cycles when operated within specified conditions. It is an excellent choice for connecting low-voltage signals such as encoders, position sensors and analog signals. Order igus CF series cable cut to your specified lengths in 1-foot increments with a 20-ft. minimum. New Quabbin data cables are designed with impedances specifically for RS-232, RS-422, and RS-485 communication applications in industrial environments.
Online Support Page: https://community.automationdirect.com/s/?utm_source=KvEsXjg9LMw&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect s Monday Minute AutomationDirect has recently added more options to our extensive line up of cut-to-length and bulk multi-conductor cables. We now offer RS-232, RS-422, and RS-485 communication data cables from the brand Quabbin. These new cables from Quabbin are specifically designed for applications in industrial environments and offer reduced electrical noise sensitivity and high insulation resistance. We also added chainflex CF211 and CF11 series control and signal cable from the brand Igus. This cable is specifically designed, tested, and manufactured to reliably serve continuous flexing, high mechanical load application requirements. It is available in many sizes and several conductor options. With the addition of these new cables, AutomationDirect now offers over 470 different cable options including: control and signal, VNTC tray, VFD, Servo, continuous flexing, instrumentation, data and communications including Profibus and Ethernet, sensor, actuator, and thermocouple cables, all available in cut to length orders. And don t forget we also carry Electrical Hook-up wire for panel wiring or powering your industrial machines. AutomationDirect offers industrial automation cables in any lengths you choose with low price per foot and no cut charges, and you get from a trusted supplier and shipped from our UL certified respooling facility. Learn more by visiting: https://www.automationdirect.com/data-cable Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings