Cookies are not enabled on your browser.If you need to reach our Customer Service team, you can use email or our Chat feature below.
To learn more: https://www.AutomationDirect.com/control-cables?utm_source=LhKtPBm96f0&utm_medium=VideoTeamDescription
(VID-WD-0030)
LUTZE SILFLEX® control cable is a rugged industrial cable ideal for stationary and flexible applications with limited mechanical stress and free movement without any tensile stress, loads or forced movements. These cables are available in sizes from 20 AWG to 10 AWG with 3 to 41 unshielded or shielded conductors marked with numbers for easy identification, including the green with yellow stripe ground conductor. The rugged outer jacket provides resistance to sunlight, oil and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors. LUTZE cable is 600V UL rated and can be ordered cut to length in 1-foot increments with a 20ft minimum. LUTZE servo cable are made in the USA.
Online Support Page: https://community.automationdirect.com/s/?utm_source=LhKtPBm96f0&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect's Monday Minute AutomationDirect has added LUTZE SILFLEX multi-conductor control cable. SILFLEX control cable is a rugged industrial cable ideal for stationary and flexible applications with multiple ratings, including UL Type TC-ER or UL PLTC-ER, which eliminates the need for metal conduit and/or armor, resulting in installation and maintenance savings. These cables are available in sizes from 20AWG to 10AWG with 3 to 41 unshielded or shielded conductors marked with numbers for easy identification and include a convenient ground conductor with easily identifiable green with yellow stripe insulation. Conductors have a PVC nylon insulation designed for rugged environments. The rugged outer jacket made of PVC provides resistance to sunlight, oil, and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors. LUTZE SILFLEX control cable has multiple voltage ratings up to 1000V, can be ordered cut to length in 1-foot increments with a 20ft minimum, and is made in the USA. Learn more by visiting: https://www.automationdirect.com/control-cables Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings