Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/bulk-wire-cable?utm_source=PuyfklR596g&utm_medium=VideoTeamDescription
(VID-WD-0019)
VNTC (Vinyl Nylon Tray Cable) 600 Volt Type TC-ER control cables from AutomationDirect are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. VNTC cable is available in 18 AWG to 10 AWG with 3 to 24 unshielded copper conductors. Cables are cut to length in 1-foot increments with a 20-foot minimum. Cable is rated for use in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502 and listed for exposed runs (TC-ER) per NEC 336.10. VNTC cable, with nylon layer insulation and THHN Polyvinyl Chloride jacket, is silicone free and can operate continuously at temperatures up to 75°C in wet locations and 90°C in dry locations. Made in the USA, VNTC tray cable is available by the foot with a 20 foot minimum and has a 1-year warranty.
Online Support Page: https://community.automationdirect.com/s/?utm_source=PuyfklR596g&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect has just added new VNTC Tray Cable from the brand Southwire. VNTC or “Vinyl Nylon Tray Cable” is 600 Volt Type TC-ER control cable suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. VNTC cable is available in 18 AWG to 10 AWG with 3 to 24 unshielded copper conductors. Cables are cut to length in 1-foot increments with a 20-foot minimum. VNTC Cable is rated for use in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502 and listed for exposed runs (TC-ER) per NEC 336.10. VNTC cable, with nylon layer insulation and THHN Polyvinyl Chloride jacket, is silicone free and can operate continuously at temperatures up to 75°C in wet locations and 90°C in dry locations. Made in the USA, VNTC tray cable starts at $0.21 / ft. (20 ft. min.) and has a 1-year warranty. Learn more by visiting: www.automationdirect.com/vntc-cable Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings