Cookies are not enabled on your browser.
To learn more: https://www.automationdirect.com/linear-rails?utm_source=RAveGeByp-Y&utm_medium=VideoTeamDescription
(VID-PT-0019)
These guide tracks and slides are rated for static loads up to 8,200 newtons (1,843 lbf) and extreme temperatures from -400°F to 400°F (-240°C to 204°C). They offer smooth, quiet operation with inherent vibration damping and shock resistance, and the maintenance-free bearing surfaces require no additional lubricant.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=RAveGeByp-Y&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect has all sorts of linear guides, slides, tracks and carriages for all your linear motion needs. AutomationDirect offers seven sizes of PBC linear guide tracks with slides in lengths up to 2000mm. The guide tracks are ceramic-coated 6061-T6 aluminum, paired with a self-lubricating slide. The slides have a proprietary PTFE (FrelonGOLD®) plain bearing bonded to the mating surface. These guide tracks and slides are rated for static loads up to 8,200 newtons (1,843 lbf) and extreme temperatures from -400°F to 400°F (-240°C to 204°C). They offer smooth, quiet operation with inherent vibration dampening and shock resistance, and the maintenance-free bearing surfaces require no additional lubricant. The roller pillow blocks have aluminum housings with sealed cam follower bearings (carbon steel) and offer linear travel speeds up to 7.6m/s (25ft/s). These industry-standard pillow blocks are designed for use with precision ground linear shafts such as the PBC Simplicity 60 Plus series (sold by AutomationDirect) and are available in single, double, and twin styles. Single styles are self-aligning and can be used on curved rails. Click here for linear motion components for your applications. Click here to subscribe to be notified of new products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings