Lika Absolute Encoders from AutomationDirect


Related Products

AM58S-1314-EPP9-M12
AM58S-1314-EPP9-M12 Thumbnail
AM59H-1314-EP15-M12
AM59H-1314-EP15-M12 Thumbnail
AM58S-1314-MTP9-M12
AM58S-1314-MTP9-M12 Thumbnail
AM59H-1314-MT15-M12
AM59H-1314-MT15-M12 Thumbnail
AM58S-1314-ECP9-M12
AM58S-1314-ECP9-M12 Thumbnail
AM59H-1314-EC15-M12
AM59H-1314-EC15-M12 Thumbnail
AM58S-1314-MBP9-M12
AM58S-1314-MBP9-M12 Thumbnail
AM59H-1314-MB15-M12
AM59H-1314-MB15-M12 Thumbnail


Visit www.AutomationDirect.com for products and prices. (VID-EC-0008)


Hide Transcript
View Transcript

Need reliable, high-performance feedback for your automation system? Lika Electronic multi-turn absolute encoders from AutomationDirect deliver precision, durability, and seamless integration. Unlike incremental or single-turn gray code encoders, Lika absolute encoders operate over your preferred communication protocol—tracking position independently and reporting only when needed. They support Modbus/TCP and EtherNet/IP for easy Ethernet-based integration, EtherCAT for high-speed, real-time motion control, and Modbus/RTU over RS-485 with speeds up to 115.2 kbaud. With up to 13-bit resolution per turn and 14-bit multi-turn tracking, these encoders use battery-free energy harvesting to retain absolute position and track turns—even during power loss. Built with rugged magnetic sensing, IP65-rated connectorized housings, and compact designs, they’re ideal for harsh environments—from packaging to robotics. Lika Electronic absolute encoders from AutomationDirect — ready to connect, built to last. Just another reason that AutomationDirect is the #1 Value in Automation You can find them on our webstore…. AutomationDirect.com



No data returned!
An error has occurred! Please contact support
Videos Home > Lika Absolute Encoders from AutomationDirect