(VID-P2-0009)
The Productivity2000 is AutomationDirect's newest addition to the Productivity line of industrial controllers. The Productivity2000 is a modular, rack-based system with a full lineup of discrete, analog and specialty I/O modules. The high-performance CPU has 50Mb memory, fast scan times and five communication ports.
Don't let the features fool you. the price on this PLC still allows for it to the the any budget PLC.
Have you seen AutomationDirects newest PLC, the Productivity 2000? Today I am going to show you one of the best products you can purchase for the Productivity 2000: The Productivity2000 starter kit. This starter kit is not just another way to get you to spend more money or purchase pieces and parts that you will never use. This starter kit is a true KIT that allows the customer to get connected and running quickly and painlessly. The Starter Kit for our Productivity 2000 has EVERYTHING and I mean everything needed in order to power up, connect up and be productive. The kit includes the following: a P2-550 CPU, a four slot base, AC power supply, input simulator module, eight point relay output module, two slot filler modules, a screw type terminal block, a spring clamp terminal block, a ZIPLink cable, ZIPLink feedthrough connector module, a USB programming cable, P2000 user manual, programming software CD, 16 Gig microSD memory card, a mini torque screw driver, a 3-wire power cable, CPU battery, and user documentation on each of the products mentioned. Did I say power cable? Yes, even the power cable and a screwdriver to connect the wires is included! Our developers built the perfect starter kit in order to save you time, money and possible headaches. Everything mentioned is included and in a very well designed package. It's almost looks too nice to open. And one of the best advantages of purchasing the starter kit: You get 30 days of FREE TRAINING from interconnecting automations online training. If you purchase the starter kit vs buying these parts individually, you save yourself around $100 plus get the free 30 days of training, free screwdriver and free power cable. So why wouldn't you pick up a Productivity 2000 starter kit? Get yours today at automationdirect.com and if you want it in your hands by tomorrow? Order today and we can ship it overnight. Find all of the specs, information and prices on the Productivity 2000 and parts at automationdirect.com Thank you and have a great day!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings