Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PS-0045)
Are you looking for a way to prevent ground loops through signal isolation or convert your analog or temperature signals into different outputs for your application? These WAGO signal conditioners offer a reliable and flexible solution for signal isolation and conversion. The WAGO JUMPFLEX 857 Series signal conditioners and temperature transmitters provide dependable performance in a compact, 6 mm-wide housing perfect for high-density DIN rail installations. With configurable input and output ranges, they easily adapt to a wide variety of industrial applications. Depending on the model, WAGO signal conditioners can convert voltage, current, RTD, potentiometer, and thermocouple signals. They are available in single-channel, dual-channel, and signal splitter versions. Temperature models include built-in diagnostics to simplify troubleshooting and help minimize downtime. Push-in connections and jumper slots at every terminal streamline wiring, reduce errors, and save time during installation and maintenance. To learn more about these and other signal conditioners, visit automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings