Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PS-0037)
Check out these HydroMode brand pressure transmitters from AutomationDirect! These HydroMode WPT25 series pressure transmitters are UL Classified NSF/ANSI/CAN 61 and 372 for drinking water use but also support a variety of other compatible liquid and gas applications. They feature a rugged 316L stainless steel construction and provide reliable pressure measurement signals for a variety of applications, such as controls, data collection, and telemetry systems. These low-cost pressure transmitters offer full-scale pressure ranges from 15 to 300 psig, a 1/4 NPT male threaded process connection, and an industry standard 2-wire, 4-20mA analog output with a convenient M12 quick disconnect. They have an IP54 protection rating. To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings