AutomationDirect
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $0.00
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
Videos Home > Cat5e Ethernet Cable from Quab...

Cat5e Ethernet Cable from Quabbin from AutomationDirect


Related Products

Q5941-1
Q5941-1 Thumbnail
Q5026-1
Q5026-1 Thumbnail
Q5922-1
Q5922-1 Thumbnail
Q5942-1
Q5942-1 Thumbnail


To learn more: https://www.AutomationDirect.com/bulk-wire-cable?utm_source=U-ha_V5JHQA&utm_medium=VideoTeamDescription

(VID-WD-0018)

Quabbin® DataMax Extreme Industrial Ethernet cable jackets were developed to survive the many industrial hazards that commercial jackets will not. Quabbin Cat5e industrial Ethernet cable has a UL PLTC rating allowing it to be installed in a cable tray without the need for conduit. With its 22 AWG conductors it works well in power over Ethernet (POE) applications. The rugged jacket has excellent chemical, moisture, and flame resistance, and exceptional low temperature flexibility. Designed for use in EtherNet/IP™ systems, the cable has 4 twisted pair, 22 AWG solid unshielded conductors; black or teal jacket colors are available. The cable is in compliance with TIA 568-C.2 and TIA 1005, and is UL Type CMX OUTDOOR

CMR, CMX and UL AWM Style 2463 (80°C, 600V) rated. Cut to length is available in 1-foot increments with a 20 ft. minimum.

Online Support Page: https://community.automationdirect.com/s/?utm_source=U-ha_V5JHQA&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Monday Minute at AutomationDirect. We now have Quabbin brand Cat5e Industrial Ethernet Cable available at AutomationDirect in our popular cut to length cable option. Quabbin DataMax Extreme Industrial Ethernet cable jackets were developed to survive the many industrial hazards that commercial jackets will not. Quabbin Cat5e Industrial Ethernet cable has a UL PLTC rating allowing it to be installed in a cable tray without the need for conduit. With its 22 AWG conductors it works well in power over Ethernet (POE) applications. The rugged jacket has excellent chemical, moisture, and flame resistance, and exceptional low-temperature flexibility. Designed for use in EtherNet/IP™ systems, the cable has 4 twisted pair, 22 AWG solid unshielded conductors; black or teal jacket colors are available. The cable is in compliance with TIA 568-C.2 and TIA 1005, and is UL Type CMX OUTDOOR - CMR, CMX and UL AWM Style 2463 (80°C, 600V) rated. Cut to length in 1-foot increments, Quabbin industrial Ethernet cable from AutomationDirect is $0.54 per foot (20 ft. minimum). Learn more by visiting: www.automationdirect.com/cat5e-cable Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info