Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-MS-0043)
AutomationDirect is your trusted source for WEG contactors, motor starters, and accessories—delivering quality, reliability, and value for your motor control needs. The WEG CWBN Series contactors combine IEC compliance with NEMA ratings for robust, dependable performance in a compact design. Available in ratings from 2 to 50 horsepower at 460 volts, these contactors meet or exceed NEMA ICS 2 standards for full and reduced-voltage motor starting—all at a highly competitive price. For harsh environments, the WEG ESWE Series Type F combination starters feature a durable, non-metallic NEMA 4X enclosure. Each unit includes a manual motor protector and IEC contactor, factory coordinated for short-circuit and overload protection. Rated from ½ to 20 horsepower, these starters provide complete motor control in one convenient assembly. Need enhanced safety? The WEG CWBS Series IEC safety contactors offer ratings up to 125 amps, mechanically linked and mirror contacts, and electronic coils with wide input ranges—all compliant with IEC and UL standards. And for overload protection, the WEG RWB40E Series electronic overload relays deliver advanced features like remote reset capability and DIP switch-adjustable trip settings. Designed for low, medium, and heavy-duty applications, these relays mount directly on WEG contactors for seamless integration. Explore the full range of WEG motor control solutions today—only at AutomationDirect.com.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings