Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-CM-0037)
Upgrade your Industrial Ethernet network without the need for an IT degree. Wago Lean managed switches from AutomationDirect make it easy. Featuring a user-friendly web interface and intuitive diagnostic tools, they streamline configuration, monitoring, and troubleshooting processes. With support for multiple communication protocols, these switches eliminate the need for specialized devices, making them an excellent choice for IIoT applications. VLAN support enables logical network segmentation, boosting traffic management and performance through optimized bandwidth use. Select models also incorporate SFP Gigabit fiber optic ports and/or POE capability. Also available are MAC security switches, which restrict unauthorized access, isolate traffic, and strengthen overall network security – all with the same lean managed configurability. These switches offer many additional features beyond what we can cover here, so visit automationdirect.com to explore them all.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings