Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/photoelectric?utm_source=abxeSwORX-E&utm_medium=VideoTeamDescription
(VID-SEN-0035)
The Wenglor triangulation laser distance sensors unleash their unique performance threefold, wherever complex shapes are measured, object surfaces and colors vary, maximum precision in the micrometer range or temperature-stable measured values are required.
Online Support Page: https://community.automationdirect.com/s/?utm_source=abxeSwORX-E&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect is constantly updating our selection of top-quality sensors! Check out these laser measurement sensors from Wenglor. These offer best-in-class distance sensing for ranges within 1 meter employing Class 1 red or Class 2 blue lasers. Blue laser light models provide enhanced performance for red-hot or organic surfaces, polished metals, shiny plastics, or dark paints. The shorter wavelength blue laser light does not penetrate as deeply into the surface, resulting in high accuracy. They use triangulation to measure distances with extreme accuracy and can reliably detect tiny objects with a reproducibility up to 0.8 microns. The OPT25 series ensures precise distance readings regardless of object material, color, or shape, even in demanding environments with fluctuating light and temperature conditions because they utilize Wenglor’s proprietary Triple A technology. They can even detect flat objects directly in front of a background. A T-splitter is offered that allows two sensors to make automatic thickness measurements. Sensor configuration methods vary by model, with options including a teach-in button, an easy-to-read OLED display, or the intuitive Wenglor Bluetooth app. These IO link-compatible Wenglor sensors are ready-made for your application. Learn more and order one today from AutomationDirect.com! Click here to learn more about our sensors. Click here for more videos!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings