Cookies are not enabled on your browser.ADC will be closed Friday, July 3rd, to celebrate Independence Day. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, July 6th.
Visit www.AutomationDirect.com for products and prices. (VID-PN-0073)
Metal Work's ISO 6432 pneumatic cylinders offer a metric standard option for non-repairable round body cylinders. These double-acting cylinders include a magnetic piston and stainless steel rods, are available with bores from 12 to 25 mm, with up to 300 mm strokes, and are dimensionally interchangeable with other brands. Metal Work's dual guide rod cylinders are a versatile solution to many applications in industrial automation. Multiple mounting options and port locations allow designers more flexibility, and they are interchangeable with other popular brands. These feature chrome-plated steel guide rods, anodized aluminum tooling plate, and Nitrile / Buna-N seals available with 16 to 63 mm bores and stroke lengths up to 400 mm. Visit AutomationDirect.com to see our huge range of pneumatic components.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings