(VID-BRX-0002)
The BRX starter kit is a great way to get started with the newest member of the Do-more PLC family. The perfect ANY budget PLC. Learn what's in the kit and how to get started quickly in this brief video.
Our FREE Practical Guide to Programmable Logic Controllers eBook: https://go.pardot.com/l/548202/2018-08-06/7n3v42
The BRX Starter kit provides EVERYTHING you need to get up and running fast. It's even preassembled and the power cord is wired into the power supply. The power supply is wired into the BRX PLC and everything is securely mounted on DIN rail right out of the box. The installed terminal block is the spring clamp option, but if you prefer a different type, no problem - just choose one of the other options - all of the different options are include in the box for you to experiment with including the Zip Link cable and terminal block. There's even a screw driver so you don't have to go hunting for one and a 16 gigabyte SD card so you can try out the data logging and file management capabilities of the BRX PLC. All you have to do is insert the included USB programming module and plug it in. Install the Do-more Designer software from either the included CD or the credit card USB drive and you are ready to connect using the included programming cable. How do you get started? Check out the quick start guide or the quick start video tutorial. Either will get you up and running quickly. Want to learn more? There's a voucher for free training at Interconnecting Automation and a whole bunch of video tutorials that show you how to get the most out of all of the Do-more family of PLCs. The user manual and all of the datasheets are also included on the credit card USB drive you'll find in the kit. So with Free Tech Support, Free Software, Free shipping on orders over forty nine bucks and a 30 money back guarantee, give it a try today so you can see how easy it is to spend less, and Do-more. With AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings