Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-RL-0018)
Eltwin Solid State Contactors from AutomationDirect bring a new level of reliability and efficiency to your industrial power switching applications. Unlike traditional electromechanical contactors that rely on coils and moving parts, SSCs use advanced electronic components such as triacs or thyristors to switch AC loads—delivering faster, cleaner performance with no mechanical wear. They’re perfect for applications that demand high-frequency on-and-off switching or when a long operating life is critical. Built for harsh industrial environments, they offer silent operation, lower power dissipation, and reduced electrical noise thanks to zero-cross switching. AutomationDirect offers a wide range of models perfect for motor control, including one- and two-pole single-phase as well as three-phase models in non-reversing, direct on-line, and reversing options, with line voltage options up to 600 volts and rated load currents up to 50 amps. Eltwin SSC contactors give you durability, efficiency, and peace of mind, making them the wise choice for modern automation. Look into them today at automationdirect.com
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings