Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PRO-0007)
Discover AutomationDirect's Productivity series I/O modules: High-accuracy thermocouple inputs (16-bit, isolated), fast solid-state relays, and space-saving combo discrete modules. Reliable performance in tough industrial environments!
Shop now: https://www.AutomationDirect.com
#PLC #IndustrialAutomation #AutomationDirect #ProductivitySeries #Thermocouple #IOmodules
The Productivity PLC series from AutomationDirect includes one of the widest ranges of IO possibilities you’ll find anywhere in the industry. Productivity1000 P1-04THMS and Productivity2000 P2-08THMS thermocouple modules feature 16-bit resolutions and inputs that support numerous thermocouple types. These modules are designed with input isolation for better accuracy in electrically noisy environments. P1-04TEPS and P2-08TEPS modules provide solid-state relay options for the Productivity1000 and Productivity2000 PLC families. These modules are ideal for applications requiring extensive or extremely fast load switching and offer longer lifespans, greater reliability, near-instantaneous switching, and less electrical noise than electromechanical relays due to their lack of moving parts. P1-12CDRS discrete/relay combo module for the Producivty1000 system combines higher current Form A (SPST) relays (5A/point) with eight 24 VAC/VDC discrete inputs, providing dual purpose I/O for cost and space savings. These are just a few fantastic examples of the full range of Productivity IO modules you can find at AutomationDirect.com
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings