Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/capacitive-switches?utm_source=sdcHH0FzSTI&utm_medium=VideoTeamDescription
(VID-PD-0011)
The Captron Caneo Series 10 and Series 41 pushbuttons expand our offering of capacitive pushbutton switches. Series10 switches, suitable for a wide range of applications, feature 360° visibility and are available in standard, stainless steel, and hygienic EHEDG-certified models. Series 41 switches offer a large 2.36" diameter touch surface and a 7-segment display and are ideal for applications requiring an intuitive and clearly visible status display.
Captron SENSORswitches are capacitive pushbuttons that are activated without pressure, using a hand or other parts of the body. These capacitive pushbutton switches are easily installed via M8 connections, use touch control with no mechanical pressure required and offer visual touch feedback through LED signals.
Online Support Page: https://community.automationdirect.com/s/?utm_source=sdcHH0FzSTI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect offers Captron Caneo Series 10 and Series 41 pushbuttons, expanding our offering of capacitive pushbutton switches or SENSORswitches and indicators from the brand Captron. Capacitive pushbuttons utilize touch control and are activated without pressure when a hand or body part nears the device's surface. The Series10 switches are suitable for a wide range of applications, feature 360 visibility and are available in standard, stainless steel, and hygienic EHEDG-certified models. The Series 41 switches offer a large diameter touch surface, a 7-segment display, and are ideal for applications requiring an intuitive and clearly visible status display. The Captron Caneo series capacitive pushbuttons offer these agency approvals and come with a 5-year warranty. We also offer Captron capacitive sensor switches available in 22mm, 50mm and 60mm mounting diameters. Construction materials include plastic and stainless steel, aluminum, or polycarbonate. Corresponding 22mm LED signal indicator lights are also IP69K rated and have a 20mm diameter illuminated area and are available in these colors and come with a 1-year warranty. Learn more by visiting www.automationdirect.com/capacitive-switches Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings