(VID-PS-0017)
The AutomationDirect SOLO Basic is a single loop temperature controller with PID that can control heating or cooling processes. Depending upon the particular model of controller, the available outputs include relay, voltage pulse, or current. On select models, there are two alarm outputs available with nine selectable alarm types.
SOLO Basic controllers have a single control output that can be used for control of a heating or cooling application.
Models with alarm outputs can also be configured to use one of the alarm outputs as a second control output, allowing both heating and cooling control or two-stage heating or two-stage cooling control.
There are three types of control modes: PID, ON/OFF, and Manual. SOLO Basic can accept various types of thermocouple and RTDs.
Features
6 models available
100 to 240 VAC 50 / 60 Hz input power
1/16 DIN panel size
Two 4 character 7-segment LED displays: Red for Process value (PV) and Green for SetPoint (SV), °F or °C selectable
Auto Tuning (AT) function with PID control
Accepts eleven types of thermocouples, four types of RTD temperature sensors
Three possible control outputs; Relay, Voltage Pulse, Current (depending on model)
Alarm outputs: 0 or 2 (depending on model)
IP66 dust and water jet ingress protection
(inside suitable enclosure)
0°C to 50 °C operating temperature range
UL, CUL, and CE agency approvals
SOLO basic temperature controllers start at $39.00
Solo temperature controllers have some of the best pricing and features to help you get your project done. Now, we are adding this basic line for when you need a lower cost option without all the complexity. These units are single loop controllers, that can control heating or cooling processes with a choice of 3 different control modes; ON/OFF control, manual control or PID. The PID mode on these units even have auto tuning to make your setup easier There are 6 units in this line extension, that differ in output type or if the units have alarms. Now, that alarm output, can also be configured as a second output. These units come in an industry standard 1/16 DIN, have RTD or Thermocouple input, and have a clear visibility for your project. Now the best part of this series is definitely the price. With the BASIC Solo Temperature controller, you are truly getting the best value in Automation. If you have any questions on this or our many other products, please feel free to comment below or call into our award-winning Technical Support team. Select here to see our many product videos and select here to subscribe to our YouTube channel to keep up to date with our products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings