Cookies are not enabled on your browser.
Visit www.AutomationDirect.com for products and prices. (VID-PW-0010)
AutomationDirect carries an extensive lineup of DC power supplies from brands like International Power, Rhino, Wago, and LUTZE. These compact power supplies from LUTZE are DIN rail mountable, have an aluminum housing and are highly efficient. They are smaller-than-industry-standard power supplies and are available in four series. The CPS ECO series are low-cost single-phase units with an adjustable output voltage. The CPS Ultra series are single-phase models that reduce space requirements even further with their extremely small size. The CPS 3-phase series power supplies provide an integrated power boost function and remote ON/OFF feature to significantly reduce energy consumption. The CPS Universal series provide flexibility of 1-, 2-, or 3-phase inputs, allowing these units to be used in many applications. To learn more about us or our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings