Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/electronic-circuit-protection?utm_source=vpyrXta6Mh8&utm_medium=VideoTeamDescription
(VID-CP-0018)
Discover reliable DC control power circuit protection with WAGO's 787-3861 single-channel and 787-1660 multi-channel (2/4/8-channel) electronic circuit breakers from AutomationDirect.
In this step-by-step tutorial, learn:
Key features of the slim 6mm 787-3861 series (adjustable current, status signaling, remote ON/OFF, LED diagnostics, inrush delay).
How the 787-1660 multi-channel protectors offer per-channel adjustment, Push-In CAGE CLAMP terminals, illuminated buttons, active current limiting, pulse sequence remote control & status reporting. Easy DIN rail installation and wiring for 24VDC systems
Configuration tips, trip/reset functions, and advanced diagnostics to minimize downtime.
Perfect for industrial automation, control panels, PLC systems, and machine builders needing compact, selective circuit protection.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=vpyrXta6Mh8&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
#WAGO #ElectronicCircuitBreaker #CircuitProtection #AutomationDirect #IndustrialAutomation #24VDC #ControlPanel #PLCAutomation #DINRail #ElectricalTutorial
If you’re looking for robust and reliable DC control power circuit protection, you already know AutomationDirect has you covered with a range of options, including two popular WAGO electronic circuit protector families: the 787 3861 single-channel electronic circuit protectors and the 787 1660 line multi-channel electronic circuit protectors. Let’s talk about what they do, how to install them, and how to use their diagnostics and remote-control features. WAGO’s 787 3861 series are 24 VDC, one-channel electronic circuit protectors designed to protect a single DC load path while helping reduce downtime with clear status signaling. They’re space-saving at 6 mm wide and reliably remove power in the event of an overload or short circuit on the secondary side. Installation is simple: Mount to the DIN rail per the product manual and standard panel practice. Wire your 24 VDC supply to the inputs. These models include two voltage inputs to maximize common connection options. Wire the protected load to the outputs. There are two voltage outputs to simplify distribution and reduce wiring. There is a little easy configuration involved: On adjustable variants, set the trip current using the discrete settings provided for easy programming. Use the local switch or a remote input to switch the protector ON/OFF, and use the front accessible reset button to restore operation after a trip. For diagnostics, you can configure the S2 output and report seven different states (including tripped/triggered, manually switched OFF, and early load warnings), plus view status via the onboard LED indicators. During startup, time delayed activation helps prevent overloads caused by inrush current in interconnected systems. The 787 1660 series expands that same concept into a multi-channel platform—available in 2, 4 , and 8-channel versions—so you can protect multiple DC circuits in one device. Many models offer per-channel adjustable current, such as 0.5–6 A ranges, and there are multi-channel configurations intended for different current needs across applications. Again, installation is simple: DIN rail mount the multi-channel module, then wire the 24 VDC feed. Connect each load to its channel using Push In CAGE CLAMP® terminals for fast, reliable wiring. There’s a little more configuration here, depending on the model. Set each channel’s rated current via the front selector (sealable on many models) to match the load. Each channel includes an illuminated, three-color button that simplifies ON/OFF switching, resetting, and on-site diagnostics, supported by multi-color LED status indications. Outputs can be time delayed, staggering startup and reducing inrush related events. For automation, the remote input can reset tripped channels and can switch channels using a pulse sequence approach; some versions also provide status messaging via pulse sequence for monitoring. Multi-channel units incorporate active current limitation, helping keep healthy circuits isolated from a faulted circuit. Use 787 3861 when you want ultra compact single load protection with robust state reporting and simple common connection, and choose 787 1660 series when you need multiple protected channels in one module with per channel setup, pushbutton control, and remote/pulse sequence operation. Either way, and for all your circuit protection needs, AutomationDirect has the solutions you need. To find out more, visit www.automationdirect.com today. Click here to see more videos on circuit protection. Click here to check out our full line of electrical power products. Click here to subscribe to our YouTube channel and stay up to date on all new products and developments from AutomationDirect.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings