> Wire & Cable Termination > Wiring Devices
  •   Shop  
  •   Overview  
Wiring Devices
Wiring Devices

Wiring devices include a range of industrial-grade components such as plugs, connectors, and receptacles for connecting and terminating power wiring in industrial and commercial settings.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Electrical Plugs
Electrical Plugs
Newest Additions!
Electrical Connectors
Electrical Connectors
Newest Additions!
Electrical Receptacles
Electrical Receptacles
Newest Additions!
DIN Rail Receptacles
DIN Rail Receptacles
Newest Additions!
Wiring Devices Accessories
Wiring Devices Accessories
Newest Additions!
Shop Now

Wiring Devices

Wiring devices are termination points for wire and cable used in electrical systems. Straight blade, lock twist, and watertight electrical plugs, connectors, and receptacles are available, as well as accessories for industrial wiring and cable applications.

Industrial-grade plugs and electrical connectors from Bryant provide a full range of features, from the Triple Gripper cord grip and dust shield to the durable impact-resistant nylon construction. Electrical receptacles incorporate a true one-piece grounding system and offer tamper resistant, weather resistant, and connectorized options.

AutomationDirect and Gladiator DIN rail receptacles provide convenient outlets for use in electrical enclosures to temporarily power laptops and test equipment.

For part listing and specifications, go to Shop Now

Electrical Plugs

Electrical Plugs

Bryant straight blade and lock-twist electrical plugs have a tough impact- and chemical-resistant nylon housing with a double-wall construction and are designed to work together with either a Bryant straight blade or lock-twist electrical connector or receptacle.

High-visibility yellow watertight plugs, when paired with Bryant watertight connectors, provide excellent resistance to moisture and temperature.

  • Straight blade and lock-twist plugs feature the Triple-Gripper® cord clamp with a unique "radius teeth" design that automatically centers and secures the cord
  • Watertight plugs use a tongue and groove plug-to-connector sealing system for optimum protection with a gotcha ring for superior strain relief
  • UL listed and CSA certified

Starting at

(4721NP)

Electrical Connectors

Electrical Connectors

Bryant straight blade and lock-twist electrical connectors have a tough nylon housing with a double-wall construction and are designed to work together with Bryant electrical plugs.

High-visibility yellow watertight connectors, when paired with Bryant watertight plugs, provide excellent resistance to moisture and temperature.

  • Straight blade and lock-twist connectors feature the Triple-Gripper® cord clamp with a unique "radius teeth" design that automatically centers and secures the cord
  • Watertight connectors use a tongue and groove plug-to-connector sealing system for optimum protection and feature a double-insulated elastomeric cover and thermoplastic body for extra safety and water resistance
  • Face/body alignment key for easy assembly
  • UL listed and CSA certified

Starting at

(70720NC)

Electrical Receptacles

Electrical Receptacles

Bryant straight blade and lock-twist electrical receptacles are designed to work together with Bryant electrical plugs.

Industrial-grade duplex straight blade receptacles are also available that can be combined with watertight outlet boxes for supreme moisture protection.

  • Single receptacles feature combination back and side wiring terminals that accept 14 through 8 AWG solid or stranded conductors
  • Duplex receptacles provide clamp-type terminals on the back side along with side terminal screws that accept up to a 10 AWG wire
  • High-strength terminal screws resist corrosion and provide secure terminations
  • Receptacle face is molded of toughened nylon to resist breakage

Starting at

(5251)

DIN Rail Receptacles

DIN Rail Receptacles

DIN rail receptacles are 1-phase convenient outlets used in electrical enclosures to power devices such as laptops and test equipment. Enclosed dual- and quad-receptacle models are available in standard or GFCI styles, while an inexpensive open-style version offers three receptacles.

  • AutomationDirect and Gladiator brands
  • 125 VAC, 15 Amp rated
  • DIN rail or panel mounting
  • Select models are UL 508 listed

Starting at

(FA-REC3)

Wiring Devices Accessories

Wiring Devices Accessories

Accessories for Bryant wiring devices include:

  • Right-angle installation adapters
  • Stainless steel receptacle covers
  • Watertight portable outlet boxes and covers
  • Protective weather boots

Shop Now