Wiring devices are used to connect and terminate electrical wires in industrial and commercial settings. Electrical plugs, connectors, and receptacles include straight blade, locking, and watertight devices. Complete the installation with lockout/tagout devices, receptacle covers or other accessories.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Wiring devices are termination points for wire and cable used in electrical systems. Straight blade, lock twist, and watertight electrical plugs, connectors, and receptacles are available, as well as accessories for industrial wiring and cable applications.
Industrial-grade plugs and electrical connectors from Bryant provide a full range of features, from the Triple Gripper cord grip and dust shield to the durable impact-resistant nylon construction. Electrical receptacles incorporate a true one-piece grounding system and offer tamper resistant, weather resistant, and connectorized options.
For part listings and specifications, go to Shop Now
Bryant straight blade and lock-twist electrical plugs have a tough impact- and chemical-resistant nylon housing with a double-wall construction and are designed to work together with either a Bryant straight blade or lock-twist electrical connector or receptacle.
High-visibility yellow watertight plugs, when paired with Bryant watertight connectors, provide excellent resistance to moisture and temperature.
Bryant straight blade and lock-twist electrical connectors have a tough nylon housing with a double-wall construction and are designed to work together with Bryant electrical plugs.
High-visibility yellow watertight connectors, when paired with Bryant watertight plugs, provide excellent resistance to moisture and temperature.
Bryant straight blade and lock-twist electrical receptacles are designed to work together with Bryant electrical plugs.
Industrial-grade duplex straight blade receptacles are also available that can be combined with watertight outlet boxes for supreme moisture protection.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings