C-more Micro Panel Sizes / Types
3-inch C-more Micro Panels / Bezels - 128 x 64 STN Touch and Non-Touch
3-inch C-more EA3 Micro Panels with Ethernet
3-inch C-more EA3 Micro Panels - Lower Price ... New!
4-inch C-more Micro Panel - 320 x 240 TFT Color Touch
4-inch C-more Micro Panel - Widescreen 480 x 272 TFT Color Touch with Ethernet
6-inch C-more Micro Panels / Bezels - 320 x 240 TFT Color Touch
8-inch C-more Micro Panel - 800 x 600 TFT Color Touch
10-inch C-more Micro Panel - 800 x 600 TFT Color Touch
Outstanding Features
C-more Micro Software
Device Drivers for C-more Micro
Agency Approvals and Ratings
C-more Micro Panels!
C-more Micro panels are one of the most popular and reliable, value-packed operator interfaces in the industrial market today. No matter the budget or system size, we have a C-more Micro operator panel for the job, from the practical, space-saving 3-inch models to the robust, budget-saving 10 inch. And all of our panels come with FREE programming software that includes a project simulator and many other time saving features. You'll always get the biggest bang for your buck with C-more Micro.
- Micro touch panel and non-touch panel versions are available.
- The low prices allow customers with tight budgets to take advantage of graphic control panel features that are most often found in more expensive touch screen products.
- EA1 Series 3-inch cost-conscious panel units display STN monochrome graphics; standard green and high-contrast
white background versions, each with five selectable background colors. The new EA3 models (EA3-S3ML, EA3-S3ML-R and EA3-S3ML-RN) have 12 selelectable colors including all colors of the EA1 panels.
- Full 32K color TFT displays are available in 4-inch, 6-inch, 8-inch and 10-inch models.
- Several options, including plug-and-play keypad bezels, are available for the 3-inch graphic control panels (for EA1 series models only).
- Designed and manufactured by our parent company Koyo Electronics - you know it's reliable.
- Backed by our consistent award-winning free Technical Support.
- Full 2-year product warranty.
C-more Micro Panel Types / Sizes
Seven models are available, small touch or non-touch screens, with either
standard or high-contrast backgrounds, that offer the same
base features. The micro operator control panels with built-in touch capabilities expand
application possibilities for only a few dollars more.
The EA3-S3ML micro panel adds Ethernet communications and 3 MB project memory.
EA3 3-inch micro panels are now available at a new lower price. ... New!
3-inch STN C-more Micro prices start at $98.00 (EA3-S3ML-RN)
4.1-inch and new 4.3-inch C-more Micro Touch Panels have TFT Color LCD 32K color displays with LED backlights. These small touch screens support portrait and landscape mounting positions.
The EA3-T4CL widescreen micro panel adds a 4.3-inch 480 x 272 pixel display and Ethernet communications.
4-inch C-more Micro TFT Panels start at
$269.00 (EA3-T4CL)
5.7-inch C-more Micro Touch Panel with TFT Color LCD, 320 x 240 dot, 32K color
display with LED backlight. Supports portrait and landscape mounting.
The 6-inch C-more Micro TFT Panel is $432.00
New lower price, added RJ12 port and more accessories support.
5.7-inch C-more Micro Touch Panel with TFT Color LCD, 320 x 240 dot, 32K color
display with LED backlight. Supports portrait and landscape mounting
The EA3-T6CL 6-inch C-more Micro TFT Panel is $299.00
C-more Micro touch screen interface panel, 8-inch, color TFT, 800 x 600 pixel,
32k colors, LED backlight, seven user-defined function keys with LED indicators. Display supports Portrait and Landscape modes.
The 8-inch C-more Micro TFT Panel is $749.00
C-more Micro touch screen interface panel, 10-inch, color TFT, 800 x 600 pixel,
32k colors, LED backlight, seven user-defined function keys with LED indicators. Display supports Portrait and Landscape modes.
The 10-inch C-more Micro TFT Panel is $899.00
|

C-more Micro Panels
 3-inch C-more Micro Panel (mounted in 20-key micro panel bezel)
C-more Micro How-To Videos

Online Catalog, HMI C-more Micro
EA-ECOM Video! ...

EA-ECOM Ethernet Module
(adds Ethernet port for programming / communications)
|
![[back to top]](/images/overviews/xbutton_up.jpg.pagespeed.ic.rCGypwQYtT.jpg)
Outstanding Features
|
 |
Touch Screen Display
- Expands application possibilities for a few dollars more
- Graphical display supports bitmap graphics
- Operator inputs including pushbuttons, switches, numeric
keypad, inc/dec arrows are available or add your own set
- Non-touch 3 inch versions also available
|
 |
Five and Seven Function Keys
- Each key has a programmable LED status indicator
- Keys can be configured to change functions on every
screen
- Function key labels are easily changed to fit the
application
- 8-inch and 10-inch panels have seven function keys
|
 |
Bitmap graphics
- All models support bitmap graphics
- 3-inch models have 128 X 64 pixel resolution
- 4-inch models have 320 X 240 and widescreen 480 x 272 pixel resolutions
- 6-inch models have 320 X 240 pixel resolution
- 8-inch and 10-inch models have 800 X 600 pixel resolution
- Use bitmap images of pushbuttons, switches, indicators,
your company logo
- Use our library of bitmaps
- Create your own library of bitmaps
|
 |
Real Time Graph
- Each pen displays the value of a single PLC memory
location. Values are refreshed by either time or a trigger tag.
- One or two pens can be displayed on the STN models
- Up to Eight pens can be displayed on the TFT model
- Up to 24 values can be displayed for each pen
|
 |
Controlled beep
- Beep to indicate an alarm
- Beep for a special message
- Beep to verify when a button is pressed
|
 |
Bar graphs
- Vertical, horizontal, thin, wide, multiple
- Combine with a numeric display for digital readout
- Scrolling text
|
 |
Data entry
- Numeric and text entry objects
- Pop-up numeric keypad on the screen
- Increment/Decrement a value by touching arrows
- Add an optional keypad bezel
|
 |
Recipes
- Each recipe button transfers up to 99 values from PLC
source registers to PLC destination registers and/or from the
recipe table to PLC destination registers.
|
 |
Alarm feature C-more Micro has an Alarm action that can
control:
- Backlight color change/flash
- Function Key LED flash
- Beep activation
- Custom alarm banner display
- Up to 16 configurable alarm actions
|
 |
Change background colors
- EA3 models (EA3-S3ML, EA3-S3ML-R and EA3-S3ML-RN) have 12 selelectable colors and cover all of the colors of the EA1 panels and more.
... New!
- The screen colors are programmable! Use them to convey
meaning - see a red alarm screen from across the room, or use a
yellow screen as a caution.
- All EA1 STN models support 5 background colors:
Green - Red - Yellow - Amber - Lime
- All high-contrast EA1 STN models support 5 background colors:
White - Pink1 - Pink2 - Pink3 - Red
- EA3 models are 12-Color LED backlit for longer life with: Red, Green, Amber, Yellow, Lime, Pink1, Pink2, Pink3, Emerald1, Emerald2, Emerald3 and White available colors
- TFT models allows 32K colors to flash for the background
|
 |
High contrast white background
- White screen versions (EA1-S3MLW and EA1-S3MLW-N)
- Ideal for applications requiring higher screen contrast
- White, pink1, pink2, pink3 and red background color
choices
|
 |
4-Inch and 6-Inch Full Color TFT Displays
- 32K Color TFT Display
- LED backlight
- 320 x 240 to 480 x 272 pixel wide screen display versions available
- Portrait or landscape mounting
- Multi-state bitmap objects
- Line graph displays up to eight pens
- Real time graph displays up to eight pens, with up to 24
values for each pen
|
 |
8-Inch and 10-Inch Full Color TFT Displays
- 32K Color TFT Display
- LED backlight
- 800 x 600 resolution
- Portrait or landscape mounting
- Multi-state bitmap objects
- Line graph displays up to eight pens
- Real time graph displays up to eight pens, with up to 24
values for each pen
|
 |
EA3 Series Communication Expansion Module
adds Ethernet port for programming / PLC communications
- Attaches to rear of 6, 8 or 10-inch EA3 series C-more Micro panels with captive screws
- Power supplied from expansion port, no external power required
- Faster project download speed
- Faster firmware update speed
- Connectivity to existing Ethernet Networks
- Not compatible with EA1 Series panels
|
C-more Micro Programming Software can be downloaded for
free [download now] or a CD version may be
purchased for $25.00 (EA-MG-PGMSW). Extensive software Help Files
are included in the download and on the CD.
Programming a C-more Micro panel requires the
following:
- C-more Micro Programming Software
- A USB port on the programming PC
- The AutomationDirect PC to Panel Programming Cable
(EA-MG-PGM-CBL or USB-CBL-ABx depending on touch panel model)
Start simple and add what you need!
C-more Micro Programming Software offers high end features
designed to reduce configuration time.
- Drag and drop the objects from the Object bar (right side
of screen) on to the screen construction area.
- Configure PLC tags and assign to the objects.
- Use the built-in simulator to review the project on the
PC before downloading to the Micro panel.
![[back to top]](/images/overviews/xbutton_up.jpg.pagespeed.ic.rCGypwQYtT.jpg)
Device
Drivers for C-more Micro
The following protocols are supported, and all the drivers are
included with C-more Micro:
- AutomationDirect Productivity series - serial / Ethernet*
- AutomationDirect Do-more - serial / Ethernet*
- AutomationDirect CLICK (Modbus) - serial / Ethernet*
- DirectLOGIC K-sequence, DirectLOGIC DirectNET,
DirectLOGIC Modbus (Koyo Addressing), DirectLOGIC ECOM Ethernet*
- Modbus RTU, Modbus TCP/IP*
- Allen Bradley DF1 Full Duplex,
Allen Bradley DF1
Half Duplex, Allen Bradley PLC5 DF1, Allen Bradley DH485
- Omron Host Link (C200 Adapter, C500)
Omron FINS
serial (CJ1, CS1)
- GE SNPX (90/30, 90/70, Micro 90, VersaMax Micro)
- Mitsubishi Melsec FX
- Siemens PPI
- Entivity Modbus RTU
- AutomationDirect GS Drives
- AutomationDirect SOLO Temperature Controllers
- Mitsubishi Q/QnA
**Ethernet port is built in to EA3-S3ML and EA3-T4CL. The EA3-T6CL, EA3-T8CL and EA3-T10CL require the optional EA-ECOM module for Ethernet
Our larger C-more panels offer additional driver options.
![[back to top]](/images/overviews/xbutton_up.jpg.pagespeed.ic.rCGypwQYtT.jpg)
Agency
Approvals and Ratings
C-More Micro panels have the following approvals:
- UL, cUL, CE
- NEMA 4, 4X indoor *
* EA3-S3ML-RN is NEMA 1 as shipped. It is NEMA 4/4X indoor with the optional gasket EA-MG-S3ML-GSK (sold separately)
- RoHS Compliant
![[back to top]](/images/overviews/xbutton_up.jpg.pagespeed.ic.rCGypwQYtT.jpg)
|