HMIs offered by AutomationDirect may require specific cable and connection types for programming and communications. Cables are available in various lengths and connector styles depending on connections needed.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
HMI panels support communications applications including connections to PCs for programming, and to PLCs or other controllers for system monitoring and control. These HMI cables are designed specifically to facilitate programming and communication for C-more panels, C-more Micro panels, Optimate text panels, ATLAS industrial monitors, and DV-1000 panels.
For part listings and specifications, go to Shop Now
C-more and C-more Micro cables provide easy connections for programming and control.
Starting at
$12.00
(USB-CBL-AB3)
Optimate text panels communicate with various controller types via RS-232C cables with RJ12 or 15-pin D-shell connections.
Note: Please note that the Optimate product line is being discontinued and stock available will be obsolete once depleted.
Starting at
$45.00
(OP-2CBL-1)
Cables for ATLAS series flat panel LCD monitors provide connectivity to:
Starting at
$38.00
(ATM-CBL-10)
Cables for use with DV-1000 panels include shielded versions that can connect to various PLC CPUs.
Starting at
$23.00
(DV-1000CBL)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings