USB cables and adapters are designed for high-speed transmissions and provide simple, transparent media connection and conversion.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
To establish network connections to the various devices communicating in an industrial application, several connection options are provided including Ethernet cables, serial and industrial USB adapters, and field wireable connectors.
For part listings and specifications, go to Shop Now
Designed specifically for industrial applications requiring extremely fast transmission speeds and/or lots of bandwidth, these Cat6a Ethernet cables will provide dependable data transmission and future proof any new installation.
Industrial-grade Cat5e Ethernet cables are designed to reduce the effects of (EMI) electromagnetic interference which can cause delays or complete communication loss in extremely noisy environments. Straight-through and crossover styles are available.
AchieVe brand fiber optic Ethernet patch cables provide reliable low-cost multi-mode fiber connections. With fiber optic connections, you get faster transmission speeds than copper plus no detrimental effects from electrical noise.
Industrial Ethernet cables with M12 quick-disconnect(s) (on at least one end) are used to reliably transmit up to 10 Gigabit Ethernet signals (depending on cable type) in industrial environments.
Field wireable connectors are used to build custom patch cables with axial, right-angled and 45-degree angled connectors in M12 and RJ45 styles.
Newest Additions!
Adapters and adapter cables are available to facilitate data exchange between serial and USB devices. USB A to USB B and USB A to USB C programming cables are also available in various lengths.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings