Cable entry systems provide easy installation of cables through enclosures or bulkhead surfaces. Split-frame systems clamp together with grommets for quick installation without disassembling connectors; single frames allow installation of non-terminated cables. FDA compliant models are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Cable entry systems are multi-part frame and grommet systems that allow cables to be installed through an enclosure and other bulkhead surfaces. These systems give better mechanical stability while achieving a high degree of environmental protection. Available in standard split-frame, FDA approved split-frame, or solid-frame versions, these systems provide both terminated and non-terminated cables easy passage into electrical enclosures.
For part listings and technical specifications, go to Shop Now
Newest Additions!
Split-frame entry systems allow pre-made or terminated cables to be installed without the need to disassemble the connectors for installation. Solid-frame entry systems are used for installations of non-terminated cables. Both versions are robust designs that provide easy cable entry while maintaining environmental protection.
Newest Additions!
Grommets are used with matching cable entry frames to provide the correct opening size for each cable and to secure the cables while providing strain relief and maintaining environmental ratings. Grommets are available in various small to large sizes with no opening, one opening and/or in double cable and multi-line versions.
Also available are KDT/X series grommets, which are specifically designed and FDA approved for use with the KDL/H-VA-FDA series cable entry systems.
ZL and KAF series cable strain relief plates are used wherever strain relief for cables, conduits, cords, or wires is required or to route them in a secure, easy, and cost-effective way.
Several accessories are available to help with the installation of cable entry systems and provide protection from electromagnetic interference.
Discharge Plates
Discharge plates provide a grounding point to eliminate the EMI interference captured by cable shields.
Hex Nuts
Replacement hex nuts are available for Murrplastik KDP/R series round frames.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings