Rigid wire duct with wide finger walls routes, protects and/or organizes electrical cables and wires; simple finger removal allows easy installation of larger cables or wires. Duct is sold in 1m or 2m lengths complete with cover, in a variety of colors and dimensions.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Wire duct provides easy organizing and safe routing of wires inside an electrical enclosure. Rigid wire duct in standard/wide finger, narrow finger, and solid wall styles is made of strong PVC for supreme protection and carries a UL 94V-0 flammability rating. Flexible wire duct allows for easy wire routing where a fixed or straight path isn't possible, ideal for transporting wires to cabinet doors from interior subpanels. Accessories and replacement parts are available to assist in completing installation.
Newest Additions!
Wide finger wall wire duct provides greater rigidity and larger slot width for easy installation of wire groups.
AchieVe WDW Series
Iboco T1 Series
Newest Additions!
Narrow finger wire duct is a rigid duct that best serves compact or high-density wiring configurations.
AchieVe WDN Series
Iboco T1E Series
Solid wall wire duct is a rigid duct that has no openings and completely encloses the wiring.
Self-adhesive flexible wire duct is ideal for routing wires around a bend, corner, or anywhere a less rigid wireway is required.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings