Wire duct is used to route, protect and/or organize electrical cables and wires, typically within a control panel. Rigid and flexible duct in a variety of sizes and styles offer installation flexibility.
Category Selection
Wire duct provides easy organizing and safe routing of wires inside an electrical enclosure. Rigid wire duct in standard/wide finger, narrow finger, and solid wall styles is made of strong PVC for supreme protection and carry a UL 94V-0 flammability rating. Flexible wire duct allows for easy wire routing where a fixed or straight path isn't possible, ideal for transporting wires to cabinet doors from interior subpanels. Accessories and replacement parts are available to assist in completing installation.
Wide finger wall wire duct provides greater rigidity and larger slot width for easy installation of wire groups.
Narrow finger wire duct is a rigid duct that best serves compact or high-density wiring configurations.
Solid wall wire duct is a rigid duct that has no openings and completely encloses the wiring.
Self-adhesive flexible wire duct is ideal for routing wires around a bend, corner, or anywhere a less rigid wireway is required.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings