Cookies are not enabled on your browser.
Vision lighting provides the proper amount of contrast, brightness, and uniformity to an imaging surface to provide a good image of the code or object. Lighting devices available include bar lights, ring lights, flat lights, flat dome lights, plus accessories.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Vision lighting components, from Wenglor and Lumher, use high-quality LEDs to provide the needed contrast, brightness, and uniformity to an object's surface so that the vision system can obtain a clear image of the code or object. LEDs are available in white, red, cyan, or infrared. Infrared LEDs are invisible to the human eye and are ideal for applications where a bright light would interfere with surrounding operations. Vision lighting offers:
For part listing and specifications, go to Shop Now
Bar lights consist of a linear package (bar) with a row of LEDs. Bar lights can be used for various lighting schemes such as bright field, dark field, and dome effects with the use of angle changers.
Starting at
(PD01PD5CY)
Ring lights are LEDs contained in a circular package. Ring lights can perform many functions such as a ring, dome light, and low-angle light.
Starting at
(RD1PD5CY)
Flat lights provide a solution for backlighting. Backlighting is used for applications such as quality control to detect presence/absence, edge defects, fill level, and silhouetting.
Starting at
(OPT2418)
Flat dome lights from WenglorTPL provide a great illumination solution for machine applications in pick and place or logistics scenarios. The fixture of a flat dome light consists of a flat light with a hole in the center for the camera to look through.
Starting at
(OPT2435)
Spot lights from Lumher are used when a highly focused light source is needed. Spot illumination is excellent for creating contrast on specific features from varying distances.
Starting at
(BS1PD5QY)
Vision lighting accessories complete a vision lighting installation and include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings