Power machine tray cable up to 8 AWG is ideal for applications with limited mechanical stress, load, or forced movements. This thermoplastic-elastomer (TPE) jacketed cable is available with up to 25 individual conductors insulated with PVC/nylon covers and marked with numbers for quick identification. Order cable cut to your specified lengths, or in any bulk length.
Power machine tray is a multi-conductor power/control cable that is easily routable using raceways or cable trays. Cable is ideal for both stationary and flexible applications that have limited mechanical stress and free movement without any tensile stress, loads or forced movements. With the Tray Cable Exposed Run rating, UL Type TC-ER, the cable can not only be installed in the cable tray, but also between the tray and the utilization equipment or device without the need for metal conduit and/or armor, resulting in installation and maintenance savings. This cable's TPE outer jacket is a flexible, premium grade Thermoplastic Elastomer (TPE) that is resistant to sunlight, oil, and moisture penetration, making these cables suitable for wet and dry locations as well as outdoors.
Starting at
$0.53
/ ft.
(PMTC-18U-3BK-1)
(20 ft. minimum cut length)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings