Pre-made circular connection cables supply power or exchange signals with sensors or other devices. These cables are convenient for many panel and field wiring needs and are available in a variety of connector styles, pole configurations and lengths. Components are also available for custom wiring.
Category Selection
Circular connection cables and connectors facilitate communication between industrial control devices, providing reliable data/signal transmission through various connection configurations including M8, M12, mini, micro AC, and RJ45 connectors. Pre-made power cables are also available and provide a convenient way to supply the needed DC power to industrial field devices.
For part listings and specifications, go to Shop Now
Rugged pre-made sensor and signal transmission cables are available with metric or US sized connectors.
Newest Additions!
Pre-made data cables offer superior protection from electromagnetic interference (EMI) and provide reliable transmission of industrial Ethernet signals.
Pre-made quick-disconnect power cables are designed to withstand harsh environments, providing a needed power to industrial devices.
For applications where standard pre-made cables aren't sufficient, field-wireable connectors allow for custom cabling solutions.
IP67 rated T-couplers provide a method of splitting or combining power/signals to/from multiple devices.
Bulkheads are field wireable connectors that provide a junction for two same-type cables or allow a cable to pass through the wall of an enclosure.
These distribution blocks provide a very convenient method for terminating multiple sensor and actuator cables to one single connection point. Ideal for applications with many I/O points, such as sensors or solenoid-operated valves, cables are consolidated in one location and all signals are sent via one main homerun cable back to a main control cabinet.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings