Cookies are not enabled on your browser.
UL 508 enclosed non-fusible disconnects are perfect for safely controlling and disconnecting motors. These 3-pole rotary enclosed disconnect switches, pre-mounted in an enclosure, are available in ratings up to 125A, with a 5kA SCCR rating.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
UL 508 enclosed non-fusible disconnects are perfect for safely controlling and disconnecting motors. These rotary enclosed disconnect switches, pre-mounted in an enclosure, are available in ratings up to 125A, with a 5kA SCCR rating.
For part listing and specifications, go to Shop Now
Bryant UL 508-rated non-fusible enclosed manual motor controllers support 1- or 3-phase motors up to 30, 40, and 60A at 600 VAC. Units can be used locally at the motor and for across-the-line operation.
Starting at
(30102D)
Merz UL 508 rated non-fusible motor enclosed disconnect switches are basic units rated as "suitable for motor disconnect".
Starting at
(ML1-025-V-E01R)
Socomec SIRCO M series UL 508 rated non-fusible enclosed disconnects are designed to reliably disconnect motors and their loads.
Starting at
(22143503)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings