Managed industrial Ethernet switches provide enhanced network monitoring and control with added security, filtering, and redundancy features to assure dependable data transmission.
Category Selection
As the use of industrial Ethernet devices increases, network security, segment isolation, and packet priority control become increasingly difficult when using unmanaged switches. This is where a managed switch becomes especially beneficial in an industrial network application. With a STRIDE managed Ethernet switch, networks can be configured using the convenient web-based configuration interface and managed in a way that assures the highest performance levels for your applications.
STRIDE Managed Switches feature:
For part listing and specifications, go to Shop Now
For managed Ethernet networking applications that require extremely fast data transfer capabilities or when a higher bandwidth is necessary, STRIDE Managed Gigabit Ethernet Switches provide much faster data sharing with transmission speeds in the 1000Mbps range.
Starting at
$1,475.00
(SE2-SW18MG-2P)
STRIDE Managed Fast Ethernet Switches with a data transmission rate of 10/100Mbps, will satisfy most industrial managed Ethernet networking requirements.
Starting at
$498.00
(SE2-SW8M)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings