Cookies are not enabled on your browser.
Micro variable frequency drives (VFD) enable speed control for AC motors at an affordable price in a compact footprint. For applications with smaller motors, many micro drives support single-phase input power and some have high-end features such as vector control or a built-in PLC.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
AC micro drives are optimal when small speed adjustments are required in applications such as low torque conveyors or light duty fans and pumps. However, this drive category now includes generous IO and many advanced features that can handle even more applications, all while keeping a low price tag. With sizes as small as 55mm wide, these drives provide needed motor speed control without taking up large amounts of panel space. Benefits include:
For part listing and specifications, go to Shop Now
DURApulse GS10 variable frequency micro AC drives are compact and affordable sensorless vector VFDs for three-phase induction motors and PMAC motors. Our most affordable VFD, the GS10 is also the micro AC drive series with the largest range of horsepower available, including support for 460VAC motors.
Starting at
(GS11N-20P2)
The CFW100 is a single-phase input, three-phase output variable frequency drive (VFD) suited for simple applications ranging from 1/4 to 1hp (0.18 to 0.75 kW). The CFW100 series features a compact size and includes a built-in operator interface (HMI) and SoftPLC with free WPS programming software. A variety of plug-in option modules can be added to extend capabilities.
Starting at
(CFW100A01P6S220G2)
New!
The IronHorse ACM series AC micro drives provide basic V/Hz and sensorless vector control for applications requiring single-phase input power. The ACM drive offers many features found in the IronHorse ACG series, including PID control, 2-motor control, and momentary power loss restart.
Starting at
(ACM-20P1)
New!
IronHorse ES1 Series AC Drives
The IronHorse ES1 series AC drives offer simple AC speed control using simple hardware configuration. No parameters or software are required. The ES1 drives accept a single-phase input of either 120 or 230VAC to control any three-phase AC motor.
Starting at
(ES1-3A-C)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings