AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Enclosures & Racks > HMI Enclosure Suspen... > Teknokol TK060 Aluminum Suspension Arm System
  •   Shop  
  •   Overview  
Teknokol TK060 Aluminum Suspension Arm System
Teknokol TK060 Aluminum Suspension Arm Systems for HMI Enclosures

Teknokol low-load capacity aluminum suspension arm systems consist of modular parts (such as couplings, closed tubes, and covers) that can be arranged to allow operators to easily adjust the position of a compatible HMI enclosure for optimal ergonomic comfort. A fitting reducer is also available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Saginaw Aluminum Suspension Arm System
Saginaw Aluminum Suspension Arm System
Newest Additions!
Saginaw Vertically Adjustable Aluminum Suspension Arm System
Saginaw Vertically Adjustable Aluminum Suspension Arm System
Newest Additions!
Saginaw Stainless Steel Suspension Arm System
Saginaw Stainless Steel Suspension Arm System
Newest Additions!
Hammond taraPLUS Suspension Arm System
Hammond taraPLUS Suspension Arm System
Newest Additions!
Hammond 50mm Heavy Duty Suspension Arm System
Hammond 50mm Heavy Duty Suspension Arm System
Newest Additions!
Hammond 80mm Heavy Duty Suspension Arm System
Hammond 80mm Heavy Duty Suspension Arm System
Newest Additions!
Teknokol TK060 Aluminum Suspension Arm System
Teknokol TK060 Aluminum Suspension Arm System
Newest Additions!
Teknokol TK120 Aluminum Suspension Arm System
Teknokol TK120 Aluminum Suspension Arm System
Newest Additions!
Shop Now
Teknokol TK060 Aluminum Suspension Arm System

Teknokol TK060 Aluminum Suspension Arm System

The Teknokol medium-duty TK060 system supports up to a 225 lb load, depending on configuration. The suspension arm profiles can be ordered to full 2000mm length or in cut-to-length option that can be ordered to a specific cm length (up to 187cm) to fit the specific application. 

Component options include:

  • Straight or right-angle wall- and top-mount swivel bases
  • Straight wall-mount swing base with bellow
  • Fixed base
  • 2000mm or cut-to-length up to 187cm suspension arm profiles
  • Intermediate swivel joint
  • Intermediate swing joint with bellow
  • Straight or right-angle swivel couplings
  • 90 degree elbow
  • Inclining adapter with bellow
  • Fixed coupling

Components starting at
/ cm (up to 200cm)
(TK060CTL)


Shop Now
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info