Cookies are not enabled on your browser.
STRIDE field I/O modules provide a simple and economical means to connect inputs and outputs to a Modbus TCP network. Each module operates as a standalone Modbus TCP server, and can be configured via a built-in web interface. A variety of discrete, analog, and temperature modules is available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
The Stride Field I/O family of modules provides a simple and economical means to connect inputs and outputs to a Modbus TCP communications network. Each module operates as a standalone Modbus TCP server, and can be configured via a built-in web server. Analog input, output and thermocouple modules have fully isolated or isolated-in-pairs channels for noise-sensitive applications.
Simple and Compact Field I/O
For part listing and specifications, go to Shop Now
Discrete I/O modules allow monitoring and control of ON/OFF signals used with devices such as limit switches, sensors, pneumatic solenoid valves and indicating lights. Relay output modules allow higher AC or DC currents and are used with power relays, pumps, motor starters and contactors.
Starting at
(SIO-MB12CDR)
Analog I/O modules supply the values needed for precision control of a process including level, flow, and pressure data.
Starting at
(SIO-MB04DAS)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings