Filter Results Clear All
You've selected:
> HMI (Human Machine Interface) > Industrial Monitors
  •   Shop  
  •   Overview  
Industrial Monitors
Industrial Monitors

Industrial flat panel LCD monitors provide reliable operations monitoring in harsh locations or factory settings. These monitors are built tough to handle the grueling conditions of an industrial environment and are certified for hazardous duty.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Industrial Monitors
Industrial Monitors
Industrial Monitor Accessories
Industrial Monitor Accessories
Shop Now

Industrial Monitors

Category Selection

  • Industrial Monitors
  • Industrial Monitor Accessories

Industrial monitors are built to handle the harsh conditions of industrial applications, are thoroughly tested for survivability, and are more durable than your basic consumer-grade monitor. They can withstand wide temperature fluctuations, excessive shock and vibration, and are resistant to chemicals, water, and dust.

For part listings and specifications, go to Shop Now

Industrial Monitors

Industrial Monitors

ATLAS series industrial flat panel LCD monitors are designed to work flawlessly in extreme conditions, featuring a compact size and shallow depth for easy installation.

  • 15", 17", and 19" color TFT Active Matrix industrial LCD display sizes
  • Heavy duty steel chassis with powder coated machined aluminum bezel
  • Standard analog VGA and digital DVI inputs (depending on model)
  • Can display all VESA video modes up to 1280 x 1024 at 75Hz, 800:1 contrast with 16 million colors
  • Optional 5-wire analog touch screens are available
  • Touch screen versions offer USB or RS-232 connection
  • UL 508 and UL 1604 listed for hazardous locations: Class I, Division 2, Groups A, B, C, D; Class II, Division 2, Groups F and G; and Class III

Starting at
$1,470.00
(ATM1500)

Industrial Monitor Accessories

Industrial Monitor Accessories

Accessories to help with the installation of Atlas industrial monitors include video cables, communication cables, connectors, and mounting clips.

Starting at
$31.00
(ATM-AC-CON)


Shop Now