HMIs provide operators with visual displays of system data for easy monitoring and control of automated systems. The C-more Micro 4-inch touch screen HMI is available with TFT color display, 14MB memory for custom objects and graphics, and several communication ports, including Ethernet. A variety of accessories is also available.
EA3-T4CL
Industrial operator interface (HMI) touch panels at a text panel price!
The C-more Micro family offers some of the most competitive priced TFT 32,768 color touch screen HMI panels in the market. The C-more Micro operator panels are packed with features yet priced for the tightest of budgets.
C-more Micro HMI panels display text, graphics, or bitmaps to effectively communicate and display data to the operator. The free programming software offers the choice of using many built-in graphics, or importing your own custom graphics.
All C-more micro panels are NEMA 4/4X, IP65 (when mounted according to specifications). All the features at a competitive price, in a rugged and reliable HMI platform, make the C-more Micro HMI's one of the best values for any application.
Model EA3-T4CL C-more 4" Widescreen Micro touch panel has a 4.3-inch TFT LCD 480 x 272 pixel display (WQVGA) and a palette of 32K colors for customizing objects, screen backgrounds and displaying bitmap graphics. It is rated UL for use on a flat surface of a Type 4X enclosure (for indoor use only). EA3-T4CL is powered from a Class 2, 12-24 VDC power supply.
The EA3-T4CL 4-inch C-more Micro Panel is
$289.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings