HMIs provide operators with visual displays of system data for easy monitoring and control of automated systems. Low-cost C-more Micro HMIs pack big features in a small package. Touch-screen models are available in screen sizes up to 6 inches (3-inch also offers a non-touch version), and with Ethernet and/or serial communication.
Category Selection
Get graphics and operator interaction for even the smallest control system. The C-more Micro is a low cost touch panel with a 3-inch, 4-inch, or 6-inch screen that displays graphics as well as text (3-inch non-touch screen versions available). The low price allows customers with tight budgets to take advantage of graphic control panel features that are most often found in more expensive products.
EA3-S3ML-R, Touch, RJ12 only
$194.00
EA3-S3ML-RN, Non-Touch, RJ12 only
$129.00
EA3-SML C-more Micro Panel
EA3-T4CL Widescreen C-more Micro Panel
EA3-T6CL C-more Micro Panel
Voted #1 mid-sized employer in Atlanta
Check out our
job openings